??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3499 Master Stacked Tips
Bill of material
3499 Master Stacked Tips
ORDERNO
3499 Master Stacked Tips
LENGTH
length
19 12'' (49.5 mm)
NAME
name
3499 Master Stacked Tips
ORIFICE_OPTIONAL
orifice optional
2 x 2-14 x 2-12 (51 x 57 x 65 mm)
ORIFICE_STANDARD
orifice standard
2-14 x 2-12 x 2-34 (57 x 65 x 70 mm)
STYLE
style
3499
TYPE
type
WARRANTY
warranty
WEIGHT
weight
7 12 lbs (3.5 kg)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions