??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3491 Severe-Duty Stainless Steel Electric Monitor2.5 NPT x 2.5 NH outlet12V monitor and logic box only
Bill of material
3491 Severe-Duty Stainless Steel Electric Monitor2.5 NPT x 2.5 NH outlet12V monitor and logic box only
ORDERNO
3491 Severe-Duty Stainless Steel Electric Monitor2.5 NPT x 2.5 NH outlet12V monitor and logic box only
COUNTRY_OF_MANUFACTURE
country of manufacture
DEPTH
depth
11.5in (292.1mm)
HEIGHT
height
10in (254mm)
MATERIAL
material
Stainless Steel
NAME
name
3491 Severe-Duty Stainless Steel Electric Monitor2.5 NPT x 2.5 NH outlet12V monitor and logic box only
STYLE
style
3491
TYPE
type
WEIGHT
weight
57 lbs (25.6 kg)
WIDTH
width
10.5in (266.7mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions