??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3487 StreamMaster II Manual Monitor with AVM 2000 GPM (7600 LPM)
Bill of material
3487 StreamMaster II Manual Monitor with AVM 2000 GPM (7600 LPM)
ORDERNO
3487 StreamMaster II Manual Monitor with AVM 2000 GPM (7600 LPM)
BRAND
brand
StreamMaster
FLOW__GPM_
flow (gpm)
2000
FLOW__LPM_
flow (lpm)
7600
INLET
inlet
4 150 lb. flange
MATERIAL
material
Pyrolite
OUTLET
outlet
3 12'' Male (89 mm)
STYLE
style
3487
WARRANTY
warranty
WEIGHT
weight
54.7 lbs (24.8 kg)
NAME
name
3487 StreamMaster II Manual Monitor with AVM 2000 GPM (7600 LPM)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions