??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3482 StreamMaster II Electric Fire Monitor 1500 GPM (5700 LPM)
Bill of material
3482 StreamMaster II Electric Fire Monitor 1500 GPM (5700 LPM)
ORDERNO
3482 StreamMaster II Electric Fire Monitor 1500 GPM (5700 LPM)
BRAND
brand
StreamMaster
CERTIFICATION_S_
certification(s)
DEPTH
depth
12 12'' (318 mm)
FLOW__GPM_
flow (gpm)
1500
FLOW__LPM_
flow (lpm)
5700
HEIGHT
height
15'' (381 mm)
INLET
inlet
3 150 lb. flange (DN80 PN16 flange)
MATERIAL
material
Pyrolite
NAME
name
3482 StreamMaster II Electric Fire Monitor 1500 GPM (5700 LPM)
OUTLET
outlet
2 12'' Male (65 mm)
STYLE
style
3482
TYPE
type
VOLTS
volts
12 V or 24 V
WARRANTY
warranty
WEIGHT
weight
38.2 lbs. (17.3 kg)
WIDTH
width
11 58'' (295 mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions