??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3481 StreamMaster II Manual Fire Monitor System 2000 GPM (7600 LPM)
Bill of material
3481 StreamMaster II Manual Fire Monitor System 2000 GPM (7600 LPM)
ORDERNO
3481 StreamMaster II Manual Fire Monitor System 2000 GPM (7600 LPM)
BRAND
brand
StreamMaster
FLOW__GPM_
flow (gpm)
2000
FLOW__LPM_
flow (lpm)
7600
HEIGHT
height
17 12'' (446 mm)
INLET
inlet
4 150 lb. flange (Optional 3 flange) (DN100 PN16 flange)
MATERIAL
material
Pyrolite
OUTLET
outlet
3 12'' Male (Optional 2 12 Male) (89 mm (Optional 64mm))
STYLE
style
3481
WARRANTY
warranty
WEIGHT
weight
33.3 (15.1 kg)
WIDTH
width
10 12'' (267 mm)
NAME
name
3481 StreamMaster II Manual Fire Monitor System 2000 GPM (7600 LPM)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions