??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
34440001 Mercury Quick Attack LE - Portable Monitor
Bill of material
34440001 Mercury Quick Attack LE - Portable Monitor
ORDERNO
34440001 Mercury Quick Attack LE - Portable Monitor
BRAND
brand
Mercury
CERTIFICATION_S_
certification(s)
DEPTH
depth
15.0 (381.0 mm)
FLOW__GPM_
flow (gpm)
500
HEIGHT
height
9.6 (243.9 mm)
INLET
inlet
2 12
MATERIAL
material
Pyrolite
NAME
name
34440001 Mercury Quick Attack LE - Portable Monitor
OPERATING_PRESSURE
operating pressure
230 (16)
OUTLET
outlet
2 12
STYLE
style
34440001
TYPE
type
WARRANTY
warranty
WEIGHT
weight
15 lbs (6.8 kg)
WIDTH
width
23.2 (584.3 mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions