??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3443 Mercury Quick Attack Monitor - Discontinued - See NEW Style 3444
Bill of material
3443 Mercury Quick Attack Monitor - Discontinued - See NEW Style 3444
ORDERNO
3443 Mercury Quick Attack Monitor - Discontinued - See NEW Style 3444
BRAND
brand
Mercury
DEPTH
depth
14.56in (369.8mm)
HEIGHT
height
9.63in (244.6mm)
MATERIAL
material
Pyrolite
STYLE
style
3443
TYPE
type
Portable
WARRANTY
warranty
WEIGHT
weight
14 lbs (6.4 kg)
WIDTH
width
23.13in (587.5mm)
NAME
name
3443 Mercury Quick Attack Monitor - Discontinued - See NEW Style 3444
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions