??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3440 DeckMaster Electric Monitor 12V, UII logic box, control box, cables
Bill of material
3440 DeckMaster Electric Monitor 12V, UII logic box, control box, cables
ORDERNO
3440 DeckMaster Electric Monitor 12V, UII logic box, control box, cables
BRAND
brand
DeckMaster
DEPTH
depth
17 in (431.8 mm)
HEIGHT
height
14.5 in (368.3 mm)
MATERIAL
material
Pyrolite
NAME
name
3440 DeckMaster Electric Monitor 12V, UII logic box, control box, cables
STYLE
style
3440
TYPE
type
WARRANTY
warranty
WEIGHT
weight
55 lbs (25 kg)
WIDTH
width
16.75 in (425.5 mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions