??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3432 3432 Platform Monitor 3 flange x 2.5 NH Monitor only
Bill of material
3432 3432 Platform Monitor 3 flange x 2.5 NH Monitor only
ORDERNO
3432 3432 Platform Monitor 3 flange x 2.5 NH Monitor only
BRAND
brand
Apollo
DEPTH
depth
29.33in (745mm)
HEIGHT
height
30.3in (769.6mm)
MATERIAL
material
Pyrolite
STYLE
style
3432
TYPE
type
Ladder Pipe
WEIGHT
weight
50 lbs (22.7 kg)
WIDTH
width
16.375in (416mm)
NAME
name
3432 3432 Platform Monitor 3 flange x 2.5 NH Monitor only
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions