??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3431 Apollo™ Hi-Riser™ Single-Inlet Portable and Deck Fire Monitor
Bill of material
3431 Apollo™ Hi-Riser™ Single-Inlet Portable and Deck Fire Monitor
ORDERNO
3431 Apollo™ Hi-Riser™ Single-Inlet Portable and Deck Fire Monitor
BRAND
brand
Apollo
DEPTH
depth
18.63in (473.2mm)
HEIGHT
height
15.25in (387.4mm)
MATERIAL
material
Pyrolite
STYLE
style
3431
TYPE
type
Portable
WEIGHT
weight
31 lbs (14.1 kg)
WIDTH
width
14.56in (369.8mm)
NAME
name
3431 Apollo™ Hi-Riser™ Single-Inlet Portable and Deck Fire Monitor
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions