??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3430 GP Manual Monitor
Bill of material
3430 GP Manual Monitor
ORDERNO
3430 GP Manual Monitor
BRAND
brand
GP Manual
DEPTH
depth
9.8in (248.9mm)
HEIGHT
height
13.25in (336.55mm)
MATERIAL
material
Pyrolite
STYLE
style
3430
TYPE
type
Deck Pipe
WEIGHT
weight
15.4 lbs (7 kg)
WIDTH
width
11in (279.4mm)
NAME
name
3430 GP Manual Monitor
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions