??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3426 3'' Apollo Single Waterway Monitor3 flange x 2.5 NH Monitor only
Bill of material
3426 3'' Apollo Single Waterway Monitor3 flange x 2.5 NH Monitor only
ORDERNO
3426 3'' Apollo Single Waterway Monitor3 flange x 2.5 NH Monitor only
BRAND
brand
Apollo
DEPTH
depth
32.75in (831.9mm)
HEIGHT
height
17in (431.8mm)
MATERIAL
material
Pyrolite
STYLE
style
3426
TYPE
type
Deck Pipe
WEIGHT
weight
21 lbs (9.5 kg)
WIDTH
width
13.875in (352.43mm)
NAME
name
3426 3'' Apollo Single Waterway Monitor3 flange x 2.5 NH Monitor only
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions