??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3421 Apollo Dual-Inlet Portable Monitor and 2.5 NH dual inlet ground base only
Bill of material
3421 Apollo Dual-Inlet Portable Monitor and 2.5 NH dual inlet ground base only
ORDERNO
3421 Apollo Dual-Inlet Portable Monitor and 2.5 NH dual inlet ground base only
BRAND
brand
Apollo
DEPTH
depth
23.5in (596.9mm)
HEIGHT
height
12.69in (322.3mm)
MATERIAL
material
Pyrolite
STYLE
style
3421
TYPE
type
Portable
WEIGHT
weight
23 lbs (10.4 kg)
WIDTH
width
13in (330.2mm)
NAME
name
3421 Apollo Dual-Inlet Portable Monitor and 2.5 NH dual inlet ground base only
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions