??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eureka Lighting
Description
3415BFLEX
Bill of material
M394NTLTQ
ORDERNO
M394NTLTQ
APPARENT_LOAD
apparent load
70
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1500
DEPTH
depth
3.90" [99 mm]
DESCRIPTION
description
G24Q2 4P DTT 2x18W
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
HEIGHT
height
13.00" [330 mm]
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LAMP
lamp
DTT
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MASSUNIT
massunit
1
MODEL
model
3415B FLEX MEDIA
MOUNTING
mounting
SURFACE
NUMBER_OF_LAMPS
number of lamps
2
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
0
VERSION
version
2009
VOLTAGE
voltage
120/277 V
WATTAGE_COMMENTS
wattage comments
36 W
WIDTH
width
8.70" [220 mm]
NAME
name
4PS2PISB7
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions