??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3406 Electric Riser for DeckMaster and StreamMaster
Bill of material
3406 Electric Riser for DeckMaster and StreamMaster
ORDERNO
3406 Electric Riser for DeckMaster and StreamMaster
BRAND
brand
DeckMaster
DEPTH
depth
12in (304.8mm)
HEIGHT
height
18.5in (470mm)
MATERIAL
material
Pyrolite
STYLE
style
3406
TYPE
type
Electrical
WEIGHT
weight
38 lbs (17.3 kg)
WIDTH
width
11.69in (296.9mm)
NAME
name
3406 Electric Riser for DeckMaster and StreamMaster
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions