??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
33xls dzr brass gatewith lockshield
Bill of material
33xls_dzr_brass_gatewith_lockshield_3_4_
VARIANTNAME
3/4"
WEIGHTKG
Weight (kg)
0.389
USENDCONNECTION
US End Connection
ANSI B.20.1
UKENDCONNECTION
UK End Connection
BS EN 10226-2 (ISO 7-1) formerly BS 21
TEMPERATUREDEGC
Temperature deg C
-10 to 180°C
SPECIFICATIONNOTES
Specification Notes
Robust and high quality bronze body with integral seating surfacesKitemarked to BS EN 12288:2010. Non-rising stem. Threaded bonnet. One piece wedge. Available with lockshield up to 2". CAT P100 key will operate 2 1/2" and 3" valve.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN20
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_33X_33XLS_Gate_Valve_Hattersley_0813_v3.pdf
OPERATOR
Operator
Lockshield
APPROVALS
Approvals
WRAS
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
ENDNUTTHICKNESS
_End Nut Thickness
9.800 mm
ENDNUTDIAMETER
_End Nut Diameter
37.600 mm
TOPOFSTEM
_Top of Stem
22.500 mm
STEMLOOPWIDTH
Stem Loop Width
15.228 mm
STEMLOOPLENGTH
Stem Loop Length
23.140 mm
STEMHEIGHT
Stem Height
34.600 mm
STEMDIAMETER
Stem Diameter
3.380 mm
STEMCORNERRADIUS
Stem Corner Radius
5.500 mm
PACKINGRINGNECKHEIGHT
_Packing Ring Neck Height
5.000 mm
PACKINGRINGNECKDIAMETER
Packing Ring Neck Diameter
7.346 mm
PACKINGRINGHEIGHT
_Packing Ring Height
10.500 mm
PACKINGRINGDIAMETER
Packing Ring Diameter
22.038 mm
LOCKSHIELDNUTHEIGHT
_Lockshield Nut Height
10.800 mm
LOCKSHIELDNUTDIAMETER
_Lockshield Nut Diameter
16.900 mm
HANDWHEELDEPTH
_Handwheel Depth
21.100 mm
CONNECTIONSIZERADIUS
Connection Size Radius
11.000 mm
BONNETUPPERDEPTH
Bonnet Upper Depth
2.400 mm
BONNETUPPERRADIUS
Bonnet Upper Radius
16.952 mm
BONNETLOWERDEPTH
_Bonnet Lower Depth
12.000 mm
BONNETLOWERRADIUS
_Bonnet Lower Radius
17.800 mm
BODYWIDTH
Body Width
34.400 mm
BODYRADIUS
Body Radius
16.920 mm
LOSSMETHOD
Loss Method
0.000
KCOEFFICIENT
K Coefficient
0.000
TOMMYBAR
Tommy Bar
Mild Steel
STEMRETAINER
Stem Retainer
DZR Brass BS EN 12164 CW602N
STEM
Stem
DZR Brass BS EN 12164 CW602N R350
PACKINGRING
Packing Ring
Asbestos Free Klinger Topline 35
LOCKSHIELD
Lockshield
Brass BS EN 12164 CW614N
DISC
Disc
Bronze BS EN 1982 CC491K
BOXSPANNER
Box Spanner
Mild Steel
BONNET
Bonnet
Bronze BS EN 1982 CC491K
BODY
Body
Bronze BS EN 1982 CC491K
BS
1.000
AT
0.000
DMM
D mm
100.000 mm
CONNECTIONSIZE
Connection Size
22.000 mm
CMM
C mm
90.000 mm
BMM
B mm
87.000 mm
AMM
A mm
54.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
3/4"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=1&catID=2
PRODUCTMODEL
Product Model
33XLS
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_33X_33XLS_Gate_Valve_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
DZR Brass Gate Valve with Lockshield
MODEL
Model
33XLS
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Hattersley gate valves offer the ultimate in dependable service wherever minimum pressure drop is important.They serve as efficient stop valves with fluid flow in either direction. The straight through design offers little resistance to flow and reduces pressure drop to a minimum. A gate-like disc - actuated by a stem screw and handwheel - moves up and down at right angles to the path of flow, and seats against two seat faces to shut off the flow. Gate valves are not recommended for throttling since the control characteristic is not appropriate and subsequent damage due to erosion may prevent the valve providing an effective shut off.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions