??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
agru
Description
339.11 - Swing Type Check Valve+Spring
Bill of material
AGRU_72339113111_Swing Type Check Valve+Spring_FPM-sealing S4_PP Pure grey_315 - MOP 6 bar
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
339.11
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Swing Type Check Valve+Spring
EXT_BEZ_2
Description 2
FPM-sealing S4
MATERIAL
Material
PP Pure grey
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Flange connection DIN
DA
Outside diameter (DAOD)
mm
DN
D1
mm
D2
mm
B
mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions