??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Astrocast
Description
33251383159778cfa90a297cdc800abe
Bill of material
33251383159778cfa90a297cdc800abe
ORDERNO
33251383159778cfa90a297cdc800abe
FREQUENCY_RANGE
frequency range
1525-1559MHz & 1626.5-1660.5MHz
GNSS_COMPATIBILITY
gnss compatibility
Yes (L1 band)
IMPEDANCE
impedance
50Ohm
POLARIZATION
polarization
RHCP
SIZE
size
35mm x 35mm x 4mm
TYPE
type
Ceramic Patch Antenna
VSWR
vswr
3.0 Max @ frequency range
WORKING_TEMPERATURE
working temperature
-40°C..85°C
NAME
name
33251383159778cfa90a297cdc800abe
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions