??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
32RG3-2113
Bill of material
32RG3-2113
ORDERNO
32RG3-2113
BEZEL_FINISH
bezel finish
Zink Plated Steel
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8531.90.75.00
LAMP_TYPE
lamp type
Incandescent
LENS_SHAPE
lens shape
Round Flat Top Lens
MOUNTING_HARDWARE
mounting hardware
With Speed Nut
MOUNTING_HARDWARE_INCLUDED
mounting hardware included
No
MOUNTING_HOLE_DIMENSION
mounting hole dimension
Dia. 0.500
MSL_RATING
msl rating
5A
PMI_COLOR
pmi color
Warm White
PMI_HOUSING_FINISH
pmi housing finish
White Nylon
PMI_LENS_COLOR
pmi lens color
Amber
PMI_MOUNTING
pmi mounting
Front Panel Mounting
PMI_PANEL_THICKNESS
pmi panel thickness
0.020 to 0.090
PMI_SHAPE
pmi shape
Round
PMI_TYPE
pmi type
Snap In
PRODUCT_STATUS
product status
Not Recommended for New Design (NRND)
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
VOLTAGE
voltage
14 Volts
WIRE_GAUGE
wire gauge
20 AWG
NAME
name
32RG3-2113
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions