??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Changzhou Fulling Motor
Description
32BLW18
Bill of material
32BLW18
ORDERNO
32BLW18
LENGTH
length
18 mm
LINE_TO_LINE_INDUCTANCE
line to line inductance
7,7 mH
LINE_TO_LINE_RESISTANCE
line to line resistance
13 Ω
MAX_PEAK_CURRENT
max peak current
1,5 A
MAX_PEAK_TORQUE
max peak torque
0,755 Nm
N__OF_PHASE
n° of phase
3
N__OF_POLE
n° of pole
8
RATED_SPEED
rated speed
2760 RPM
RATED_TORQUE
rated torque
0,05 Nm
RATED_VOLTAGE
rated voltage
24 V
ROTOR_INERTIA
rotor inertia
35 g-cm²
SIZE
size
32 mm
TORQUE_CONSTANT
torque constant
0,051 NmA
WEIGHT
weight
0,05 Kg
NAME
name
32BLW18
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions