??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DELTA LINE
Description
32BLW
Bill of material
32BLW18.000
ORDERNO
32BLW18.000
DIAMETER
diameter
32mm
DIELECTRIC_STRENGTH_FOR_ONE_MINUTE
dielectric strength for one minute
500 VDCV
HALL_SENSOR_ELECRICAL_PHASING
hall sensor elecrical phasing
120
INSULATION_CLASS
insulation class
B
INSULATION_RESISTANCE_AT_500_VDC
insulation resistance at 500 vdc
100MΩ
LENGTH
length
17.9mm
LINE_TO_LINE_INDUCTANCE
line to line inductance
7.7mH
LINE_TO_LINE_RESISTANCE
line to line resistance
13Ω
MASS
mass
0,20g
MAX_AXIAL_FORCE
max axial force
10N
MAX_PEAK_CURRENT
max peak current
1.5A
MAX_PEAK_TORQUE
max peak torque
0.075Nm
MAX_RADIAL_FORCE
max radial force
15N (at 10mm from flange)N
N__OF_PHASE
n° of phase
3
N__OF_POLE
n° of pole
8
RATED_SPEED
rated speed
2760rpm
RATED_TORQUE
rated torque
0.025Nm
RATED_VOLTAGE
rated voltage
24V
ROTOR_INERTIA
rotor inertia
92.5gcm²
SHAFT_AXIAL_PLAY
shaft axial play
0.08 (450g load)µm
SHAFT_RADIAL_PLAY
shaft radial play
0.02 (450g load)µm
SHAFT_RUN_OUT
shaft run out
0.025mm
TORQUE_CONSTANT
torque constant
51mNmA
NAME
name
32BLW18.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions