??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
4G GHIDINI
Description
313031_L_4 SEALS Standard Seals – GAROLLA
Bill of material
313031 63410
ORDERNO
313031 63410
B
b
12
CODE_AISI_304L
code aisi 304l
-
CODE_AISI_316L
code aisi 316l
313031 63410
D
d
13
DN
dn
40
E
e
50
F
f
7
GAROLLA
garolla
40
H
h
89
ISO_DIN
iso-din
F.05
KG
kg
7,61
L
l
172
NM
nm
40
N__4_BOLTS
n° 4 bolts
M6x20
PN
pn
64
VAR__A
ø a
65
VAR__B
ø b
48
VAR__C_X_O
ø c x o
35x4
VAR_
14
NAME
name
313031 63410
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions