??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
4G GHIDINI
Description
313030 L PORT For DIN Pipe
Bill of material
313030 63010
ORDERNO
B
b
CLAMP_REIHE_A_DN
clamp reihe a dn
CODE_AISI_316L
code aisi 316l
D
d
E
e
F
f
H
h
ISO_DIN
iso-din
KG
kg
L
l
NM
nm
N__4_BOLTS
n° 4 bolts
PN
pn
VAR__A
ø a
VAR__B
ø b
VAR__CXO
ø cxo
VAR_
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions