??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
4G GHIDINI
Description
313025_L_4 SEALS Standard Seals – F DIN 11851
Bill of material
313025 63010
ORDERNO
B
b
CODE_AISI_304L
code aisi 304l
CODE_AISI_316L
code aisi 316l
D
d
DIN
din
DN
dn
E
e
F
f
H
h
I
i
ISO_DIN
iso-din
KG
kg
L
l
NM
nm
N__4_BOLTS
n° 4 bolts
PN
pn
RD
rd
VAR__A
ø a
VAR__C_X_O
ø c x o
VAR_
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions