??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
DAN DRYER
Description
3130-Björk manual dispenser for liquid soap, RAL Classic Colours
Bill of material
DK 2018DAN DRYER Björk Soap Dispenser 3120
ORDERNO
DK 2018DAN DRYER Björk Soap Dispenser 3120
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
0
DESCRIPTION
description
Soap Dispenser
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
0
HOST
host
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Dan Dryer
MASSUNIT
massunit
1
MODEL
model
Björk - 3120
OMNICLASS_NUMBER
omniclass number
23.40.35.00
OMNICLASS_TITLE
omniclass title
Casework
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.dandryer.com/Files/Billeder/PDF/Datablade/Nye/Data%20sheet%20DAN%20DRYER%20BJ%C3%96RK%20manual%20dispenser%203120-3140-3160.pdf
VERSION
version
2018
WIDTH
width
0
NAME
name
DK 2018DAN DRYER Björk Soap Dispenser 3120
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions