??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3128 Off-Truck Foam Access Kit
Bill of material
3128 Off-Truck Foam Access Kit
ORDERNO
3128 Off-Truck Foam Access Kit
FLOW__GPM_
flow (gpm)
125 GPM
FLOW__LPM_
flow (lpm)
475 LPM
LENGTH
length
77 or 51
MATERIAL
material
Brass
PRESSURE_VACUUM_RANGE
pressure vacuum range
200 psi
STYLE
style
3128
TYPE
type
Kit
WARRANTY
warranty
WEIGHT
weight
5 lbs (2.3 kg)
NAME
name
3128 Off-Truck Foam Access Kit
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions