??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
4G GHIDINI
Description
310130 L For ISO Pipe
Bill of material
310130 61710
ORDERNO
C
c
CLAMP_REIHE_B_OD
clamp reihe b od
CODE_AISI_316L
code aisi 316l
DN
dn
H
h
KG
kg
L
l
PN
pn
VAR__A
ø a
VAR__B
ø b
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions