??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
4G GHIDINI
Description
310130 L For DIN Pipe
Bill of material
310130 64610
ORDERNO
310130 64610
C
c
285
CLAMP_REIHE_A_DN
clamp reihe a dn
65
CODE_AISI_316L
code aisi 316l
310130 64610
H
h
130
KG
kg
-
L
l
196
PN
pn
40
VAR__A
ø a
91
VAR__B
ø b
66
NAME
name
310130 64610
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions