??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BUVA
Description
31_BUVA_raamkruk_70C - DK
Bill of material
Type
ORDERNO
Type
ALGEMEEN_LEVERANCIER
algemeen_leverancier
ICN Group
ALGEMEEN_METHODE
algemeen_methode
3B Werkmethodiek
ALGEMEEN_URL
algemeen_url
www.3b-werkmethodiek.nl
ASSEMBLY_CODE
assembly code
2D(31.20)
BUVA_TEKST
buva_tekst
33.740
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
1219.200
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Draai - Kiep raamkruk
DESIGN_OPTION
design option
-1
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
33.740
HOST
host
5
KEYNOTE
keynote
30.80
MANUFACTURER
manufacturer
BUVA
MASSUNIT
massunit
1
MODEL
model
Raamkruk 70c
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
2
ROUGH_WIDTH
rough width
33.740
SCHILD_AFMETING
schild_afmeting
65 x 31 x 13
SHARED
shared
1
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STABU_CODE
stabu_code
30.80
TEMPLATE_TOELICHTING
template_toelichting
vlakgebaseerd
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
Voor een gespecificeerd uitgebreide documentatie raadpleeg de BUVA KENNISBANK op www.buva.nl
URL
url
www.buva.nl
VERSION
version
2016
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
0
NAME
name
31_BUVA_raamkruk_70C - DK
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions