??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
DELTA LINE
Description
30ECT
Bill of material
30ECT64-10B-11.01
ORDERNO
AMBIENT_WORKING_TEMPERATURE_RANGE
ambient working temperature range
AXIAL_STATIC_FORCE_WITHOUT_SHAFT_SUPPORT
axial static force without shaft support
134N
BACK_EMF_CONSTANT_
back-emf constant_
DIAMETER
diameter
30mm
HALL_SENSOR_ELECRICAL_PHASING
hall sensor elecrical phasing
120
INDUCTANCE___PHASE_TO_PHASE
inductance - phase to phase
INTERNAL_RESISTANCE___PHASE_TO_PHASE
internal resistance - phase to phase
LENGTH
length
64mm
LINE_TO_LINE_RESISTANCE
line to line resistance
MASS
mass
263g
MAX_CONTINUOUS_MECHANICAL_POWER____25_C_
max continuous mechanical power (@ 25°c)
187W
MAX_CONTINUOUS_TORQUE
max continuous torque
MAX_MOTOR_SPEED
max motor speed
30000rpm
MECHANICAL_TIME_CONSTANT
mechanical time constant
NO_LOAD_SPEED
no-load speed
NOMINAL_VOLTAGE
nominal voltage
ROTOR_INERTIA
rotor inertia
28gcm²
TORQUE_CONSTANT
torque constant
TYPICAL_NO_LOAD_CURRENT
typical no-load current
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions