??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
30cls bronze compression ended gatewith lockshield
Bill of material
30cls_bronze_compression_ended_gatewith_lockshield_22mm
VARIANTNAME
22mm
WEIGHTKG
Weight (kg)
0.500
UKENDCONNECTION
UK End Connection
Compression ends to BS EN 1057: 2006: Half hard R250
TEMPERATUREDEGC
Temperature deg C
-10 to 120°C
SPECIFICATIONNOTES
Specification Notes
Valves are manufactured in accordance with BS EN 12288: 2003 (formerly BS 5154) PN20 for Series B ratings, but are limited to the pressure/temperature ratings detailed in BS EN 1057: 2006 for compression end fittings. This valve is to be used on Group 2 liquids only as defined by the Pressure Equipment Directive 97/23/EC.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_30C_30CLS_Gate_Valve_Hattersley_0813_v3.pdf
OPERATOR
Operator
Lockshield
APPROVALS
Approvals
WRAS
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
ENDNUTTHICKNESS
_End Nut Thickness
14.300 mm
ENDNUTDIAMETER
_End Nut Diameter
33.900 mm
TOPOFSTEM
_Top of Stem
22.500 mm
STEMLOOPWIDTH
Stem Loop Width
13.729 mm
STEMLOOPLENGTH
Stem Loop Length
25.950 mm
STEMHEIGHT
Stem Height
41.840 mm
STEMDIAMETER
Stem Diameter
3.380 mm
STEMCORNERRADIUS
Stem Corner Radius
5.500 mm
PACKINGRINGNECKHEIGHT
_Packing Ring Neck Height
3.200 mm
PACKINGRINGNECKDIAMETER
Packing Ring Neck Diameter
7.140 mm
PACKINGRINGHEIGHT
_Packing Ring Height
9.500 mm
PACKINGRINGDIAMETER
Packing Ring Diameter
21.419 mm
LOCKSHIELDNUTHEIGHT
_Lockshield Nut Height
10.800 mm
LOCKSHIELDNUTDIAMETER
_Lockshield Nut Diameter
16.900 mm
CONNECTIONSIZERADIUS
Connection Size Radius
11.000 mm
BONNETUPPERDEPTH
Bonnet Upper Depth
2.160 mm
BONNETUPPERRADIUS
Bonnet Upper Radius
16.476 mm
BONNETLOWERDEPTH
_Bonnet Lower Depth
10.800 mm
BONNETLOWERRADIUS
_Bonnet Lower Radius
17.300 mm
BODYWIDTH
Body Width
46.400 mm
BODYRADIUS
Body Radius
15.255 mm
LOSSMETHOD
Loss Method
0.000
KCOEFFICIENT
K Coefficient
0.000
TOMMYBAR
Tommy Bar
Mild Steel
STEMRETAINER
Stem Retainer
DZR Brass BS EN 12164 CW602N
STEM
Stem
DZR Brass BS EN 12164 CW602N
PACKINGRING
Packing Ring
Asbestos Free (WRAS Listed and Approved)
LOCKSHIELD
Lockshield
Brass BS EN 12164 CW614N
IDPLATE
ID Plate
Aluminium
DISC
Disc
Bronze BS EN 1982 CC491K
COMPRESSIONOLIVE
Compression Olive
Brass BS EN 12449:1999 CW505L or CW507L
COMPRESSIONNUT
Compression Nut
Brass BS EN 12165 CW617N
BOXSPANNER
Box Spanner
Mild Steel
BONNET
Bonnet
Bronze BS EN 1982 CC491K
BODY
Body
Bronze BS EN 1982 CC491K
FMM
F mm
100.000 mm
EMM
E mm
90.000 mm
DMM
D mm
23.500 mm
CONNECTIONSIZE
Connection Size
22.000 mm
BMM
B mm
90.000 mm
AMM
A mm
75.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
22mm
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=156&catID=2
PRODUCTMODEL
Product Model
30CLS
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_30C_30CLS_Gate_Valve_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Bronze Compression Ended Gate Valve with Lockshield
MODEL
Model
30C
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Hattersley gate valves offer the ultimate in dependable service wherever minimum pressure drop is important.They serve as efficient stop valves with fluid flow in either direction. The straight through design offers little resistance to flow and reduces pressure drop to a minimum. A gate-like disc - actuated by a stem screw and handwheel - moves up and down at right angles to the path of flow, and seats against two seat faces to shut off the flow. Gate valves are not recommended for throttling since the control characteristic is not appropriate and subsequent damage due to erosion may prevent the valve providing an effective shut off.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions