??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3096 95 GPM Truck Foam System
Bill of material
3096 95 GPM Truck Foam System
ORDERNO
3096 95 GPM Truck Foam System
HEIGHT
height
5 12 (140 mm)
LENGTH
length
17 12 (445 mm)
MATERIAL
material
Brass
STYLE
style
3096
TYPE
type
Truck System
WARRANTY
warranty
WEIGHT
weight
4 lbs (1.8 kg)
WIDTH
width
6 14 (159 mm)
NAME
name
3096 95 GPM Truck Foam System
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions