??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
305f pressure independent control dn50 dn100
Bill of material
305f_pressure_independent_controldn50_dn100_dn50
VARIANTNAME
DN50
WEIGHTKG
Weight (kg)
14.200
TEMPERATUREDEGC
Temperature deg C
-10 to 120 deg C
SPECIFICATIONNOTES
Specification Notes
Available on request
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_305F_PICV_Hattersley_0813_v3.pdf
OPERATOR
Operator
Actuator - Modulating (ACT305MB/MC/MD) available - this is ordered separate to the valve.
MODULATINGACTUATORPARTNO
Modulating Actuator Part No.
000305MB245
MODULATINGACTUATORFIGNO
Modulating Actuator Fig No.
ACT305MB
ENDCONNECTION
End Connection
Flanged to BS EN 1092-2
ACTUALVALVEWATERFLOW
Actual Valve Water Flow
3.470
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
TYPENAME
TypeName
DN50
MODELNUMBER
ModelNumber
305F
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig_305F_PICV_Hattersley_0813_v3.pdf
BARCODE
Barcode
0.000
ENDCONNECTIONTHICKNESS
_End Connection Thickness
20.000 mm
ENDCONNECTIONRAISEDHEIGHT
_End Connection Raised Height
3.000 mm
ENDCONNECTIONRAISEDDIAMETER
_End Connection Raised Diameter
99.000 mm
ENDCONNECTIONHOLEDIAMETER
_End Connection Hole Diameter
19.000 mm
ENDCONNECTIONHOLECENTRES
_End Connection Hole Centres
125.000 mm
UPPERCAPHEIGHT
_Upper Cap Height
28.251 mm
LOWERHANDLEOFFSET
_Lower Handle Offset
21.679 mm
LENGTH3
_Length 3
4.375 mm
LENGTH2
_Length 2
15.312 mm
LENGTH1
_Length 1
39.375 mm
L1MM
L1 mm
230.000 mm
DISKUPPERRADIUS
_Disk Upper Radius
55.000 mm
DISKUPPEROFFSET
_Disk Upper Offset
80.000 mm
DISKLOWERRADIUS
_Disk Lower Radius
75.000 mm
DISKLOWEROFFSET
_Disk Lower Offset
75.000 mm
DISKDEPTH
_Disk Depth
9.375 mm
CONNECTIONSIZERADIUS
Connection Size Radius
25.000 mm
CAPCONNECTORHEIGHT
_Cap Connector Height
20.000 mm
BODYRADIUS
Body Radius
48.077 mm
BODYCENTRERADIUS
_Body Centre Radius
140.000 mm
BODYCENTREOFFSET
_Body Centre Offset
5.000 mm
BODYCENTREHEIGHT
_Body Centre Height
60.000 mm
VALVEBODIES
Valve Bodies
Cast Iron EN-GJL-250 (GG25)
SEATPRESSURECONTROLPART
Seat (Pressure Control Part)
Steel to BS EN 10027 W.Nr.1.4305
SEATCONTROLVALVEPART
Seat (Control Valve Part)
Steel to BS EN 10027 W.Nr.1.4305
ORING
O_Ring
EPDM
MEMBRANES
Membranes
EPDM
DISCPRESSURECONTROLPART
Disc (Pressure Control Part)
Brass CUZN40PB3 - CW614N
DISCCONTROLVALVEPART
Disc (Control Valve Part)
Brass CUZN40PB3 - CW614N
ACTUATOR
Actuator
0.000
VAR_8HOLES
8_Holes
0.000
VAR_4HOLES
4_Holes
1.000
VAR_12HOLES
12_Holes
0.000
H3MM
H3 mm
280.000 mm
H2MM
H2 mm
174.000 mm
H1MM
H1 mm
170.000 mm
CONNECTIONSIZE
Connection Size
50.000 mm
AMM
A mm
165.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
DN50
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=179&catID=29
PRODUCTMODEL
Product Model
305F
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_305F_PICV_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Pressure Independent Control Valve
MODEL
Model
305F
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
A Pressure Independent Control Valve offering full authority and automatic balancing function. It's optimal control creates energy savings when used as part of a variable flow system. It's built-in differential pressure controller ensures accurate system design flow rates are achieved and eliminates overflows, caused by fluctuating system pressure, which in turn reduces the system running costs. Energy savings: Optimal control creates energy savings when used as part of a variable flow system. Easy to install: For use with fan coils, chilled beams and other terminal units, the PICV is compact and easy to install in limited and difficult site conditions. Precise temperature control: Linear or equal percentage characteristics, settable with an actuator, contribute to precise environmental temperature control. Extensive range: Available in threaded (DPIC991) and flanged (DPIC991F) versions. Dominator: Ask us about our PICV Dominator Flow Management Module in threaded sizes ½" to 1"
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions