??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
305 pressure independent controldn10 dn32
Bill of material
305_pressure_independent_controldn10_dn32_dn10_lf
VARIANTNAME
DN10 LF
WEIGHTKG
Weight (kg)
0.380
TEMPERATUREDEGC
Temperature deg C
-10 to 120 deg C
SPECIFICATIONNOTES
Specification Notes
Available on request
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_305_PICV_Hattersley_0813_v3.pdf
OPERATOR
Operator
Actuator - Modulating (ACT305MA/MB) or 3 Point Actuators (ACT305TP) available - these are ordered separate to the valve
MODULATINGACTUATORPARTNO
Modulating Actuator Part No.
000305MA245
MODULATINGACTUATORFIGNO
Modulating Actuator Fig No.
ACT395TP
MALEBSPADAPTORPARTNO
Male BSP Adaptor Part No.
003B01952JWP
MALEBSPADAPTORFIGNO
Male BSP Adaptor Fig No.
1952MM
ENDCONNECTION
End Connection
External Male Threads to ISO 228/1 Can be converted to Male BSP using P605MM end connectors which are available on request
ACTUALVALVEWATERFLOW
Actual Valve Water Flow
0.042
VAR_3POINTACTUATORPARTNO
3 Point Actuator Part No.
000305TP245
VAR_3POINTACTUATORFIGNO
3 Point Actuator Fig No.
ACT305TP
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
BODYSQUAREWIDTH
_Body Square Width
13.000 mm
BODYTHREADRADIUS
_Body Thread Radius
15.000 mm
BODYTHREADHEIGHT
_Body Thread Height
5.000 mm
BODYSQUAREHEIGHT
_Body Square Height
11.713 mm
BODYPLATEWIDTH
_Body Plate Width
42.000 mm
BODYPLATEHEIGHT
_Body Plate Height
4.000 mm
BODYLENGTHRADIUS
_Body Length Radius
25.000 mm
BODYHEXRADIUS
_Body Hex Radius
10.000 mm
BODYHEXHEIGHT
_Body Hex Height
16.047 mm
BODYHEIGHTRADIUS
_Body Height Radius
11.000 mm
BODYGLOBERADIUS
_Body Globe Radius
15.000 mm
BODYBOTTOMCIRCLEDEPTH
_Body Bottom Circle Depth
1.800 mm
L2MM
L2 mm
36.000 mm
L1MM
L1 mm
53.000 mm
ENDTHREADTHICKNESS
End Thread Thickness
5.000 mm
CONNECTIONSIZERADIUS
Connection Size Radius
5.000 mm
LOSSMETHOD
Loss Method
0.000
KCOEFFICIENT
K Coefficient
0.000
VALVEBODIES
Valve Bodies
Brass CUZN40PB2 - CW617N
SEATPRESSURECONTROLPART
Seat (Pressure Control Part)
Steel to BS EN 10027 W.Nr. 1.4305
SEATCONTROLVALVEPART
Seat (Control Valve Part)
Brass CUZN40PB2 - CW617N
MEMBRANESANDORINGS
Membranes and O Rings
EPDM
DISCPRESSURECONTROLPART
Disc (Pressure Control Part)
Steel to BS EN 10027 W.Nr. 1.4305
DISCCONTROLVALVEPART
Disc (Control Valve Part)
Brass CUZN40PB3 - CW614N
ACTUATOR
Actuator
1.000
L3MM
L3 mm
79.000 mm
H5MM
H5 mm
109.000 mm
H4MM
H4 mm
138.000 mm
H3MM
H3 mm
100.000 mm
H2MM
H2 mm
20.000 mm
H1MM
H1 mm
55.000 mm
CONNECTIONSIZE
Connection Size
10.000 mm
BMM
B mm
15.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
DN10 LF
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=178&catID=29
PRODUCTMODEL
Product Model
305
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_305_PICV_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Pressure Independent Control Valve
MODEL
Model
305
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
A Pressure Independent Control Valve offering full authority and automatic balancing function. It's optimal control creates energy savings when used as part of a variable flow system. It's built-in differential pressure controller ensures accurate system design flow rates are achieved and eliminates overflows caused by fluctuating system pressure which in turn reduces the system running costs. For use with fan coils and chilled beams and other terminal units the PICV is compact and easy to install in limited and difficult site conditions. Sizes DN10 and DN15 are available in low flow versions.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions