??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hattersley
Description
305 pressure independent control dn40 dn50
Bill of material
305_pressure_independent_controldn40_dn50_dn40
VARIANTNAME
DN50
DN40
WEIGHTKG
Weight (kg)
TEMPERATUREDEGC
Temperature deg C
-10 to 120 deg C
SPECIFICATIONNOTES
Specification Notes
Available on request
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_305F_PICV_Hattersley_0813_v3.pdf
OPERATOR
Operator
Actuator - Modulating (ACT305MA/MB) or 3 Point Actuators (ACT305TP) available - these are ordered separate to the valve
MODULATINGACTUATORPARTNO
Modulating Actuator Part No.
000305MB245
MODULATINGACTUATORFIGNO
Modulating Actuator Fig No.
ACT305MB
MALEBSPADAPTORPARTNO
Male BSP Adaptor Part No.
MALEBSPADAPTORFIGNO
Male BSP Adaptor Fig No.
1952MM
ENDCONNECTION
End Connection
External Male Threads to ISO 228/1 Can be converted to Male BSP using P605MM end connectors which are available on request
ACTUALVALVEWATERFLOW
Actual Valve Water Flow
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig_305F_PICV_Hattersley_0813_v3.pdf
BARCODE
Barcode
0.000
LOWERLENGTH
_Lower Length
30.956 mm
ENDCONNECTIONTHICKNESS
_End Connection Thickness
18.000 mm
ENDCONNECTIONOUTERDIAMETER
_End Connection Outer Diameter
mm
BODYRADIUS
_Body Radius
mm
REVOLVERADIUS1
Revolve Radius 1
mm
LOWERPLATEDEPTH
Lower Plate Depth
mm
L1MM
L1 mm
mm
ENDCONNECTIONOUTERRADIUS
End Connection Outer Radius
mm
CONNECTIONSIZERADIUS
Connection Size Radius
mm
BMMRADIUS
B mm Radius
mm
KCOEFFICIENTDATAURL
K Coefficient Data URL
http://www.hattersley.com/documents/Hattersley_Fig.305_PICV_Flowrates_Selection_Charts_DN10-DN50.pdf
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
VALVEBODIES
Valve Bodies
Brass CUZN40PB2 - CW617N
SEATPRESSURECONTROLPART
Seat (Pressure Control Part)
EPDM
SEATCONTROLVALVEPART
Seat (Control Valve Part)
Brass CUZN40PB2 - CW617N
MEMBRANESANDORINGS
Membranes and 'O' Rings
EPDM
DISCPRESSURECONTROLPART
Disc (Pressure Control Part)
Steel to BS EN 10027 W.Nr. 1.4305
DISCCONTROLVALVEPART
Disc (Control Valve Part)
Brass CUZN40PB3 - CW614N
ACTUATOR
Actuator
0.000
H3MM
H3 mm
280.000 mm
H2MM
H2 mm
174.000 mm
H1MM
H1 mm
170.000 mm
CONNECTIONSIZE
Connection Size
mm
BMM
B mm
mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=179&catID=29
PRODUCTMODEL
Product Model
305
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_305F_PICV_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Pressure Independent Control Valve
MODEL
Model
305
MANUFACTURER
Manufacturer
Crane Fluid Systems
KEYNOTE
Keynote
S
DESCRIPTION
Description
A Pressure Independent Control Valve offering full authority and automatic balancing function. It's optimal control creates energy savings when used as part of a variable flow system. It's built-in differential pressure controller ensures accurate system design flow rates are achieved and eliminates overflows caused by fluctuating system pressure which in turn reduces the system running costs. For use with fan coils and chilled beams and other terminal units the PICV is compact and easy to install in limited and difficult site conditions. Sizes DN10 and DN15 are available in low flow versions.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions