??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
3047 bronze swing check valve
Bill of material
3047_bronze_swing_check_valve_3_4_
VARIANTNAME
3/4"
WEIGHTKG
Weight (kg)
0.430
TEMPERATUREDEGC
Temperature deg C
-10 to 90 deg C
SPECIFICATIONNOTES
Specification Notes
Horizontal swing pattern. Threaded cover. Alternative disc materials available. Suitable for mounting in horizontal and vertical pipe (with vertical flow upwards). Robust and high quality bronze body. Various disc materials available.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN25
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_3047_Check_Valve_Hattersley_0813_v3.pdf
OPERATOR
Operator
Bronze Swing Pattern Check Valve
ENDCONNECTION
End Connection
BS EN 10226-2 (ISO 7-1) formerly BS 21
APPROVALS
Approvals
BSI
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
CAPOFFSET
_Cap Offset
6.000 mm
TOPOFSTEM
Top of Stem
32.540 mm
IDPLATERADIUS
ID Plate Radius
9.870 mm
IDPLATEHEIGHT
ID Plate Height
1.000 mm
ENDNUTDIAMETER
_End Nut Diameter
37.600 mm
CONNECTIONSIZERADIUS
Connection Size Radius
11.000 mm
ENDNUTTHICKNESS
_End Nut Thickness
12.500 mm
CENTRERADIUS
Centre Radius
19.740 mm
CAPHEIGHT
Cap Height
8.460 mm
CAPDIAMETER
Cap Diameter
29.610 mm
BODYWIDTH
Body Width
41.000 mm
BODYRADIUS
_Body Radius
55.000 mm
BODYCURVECENTRE
_Body Curve Centre
34.000 mm
LOSSMETHOD
Loss Method
0.000
KCOEFFICIENT
K Coefficient
0.000
IDPLATE
ID Plate
Aluminium
HINGEPIN
Hinge Pin
Stainless Steel BS EN 970 Gr. 316 S11
HINGENUT
Hinge Nut
Brass BS EN 12164 CW614N
HINGE
Hinge
Bronze BS EN 1982 CC491K
DRIVEPIN
Drive Pin
Steel Electro-Brassed
DISCRETAININGWASHER
Disc Retaining Washer
Brass BS EN 12164 CW614N
DISCNUT
Disc Nut
Brass BS EN 12164 CW614N
DISCHOLDER
Disc Holder
Brass BS EN 12164 CW614N
DISC
Disc
Nitrile BS EN 2751 BA80
CAP
Cap
Bronze BS EN 1982 CC491K
BODY
Body
Bronze BS EN 1982 CC491K
CONNECTIONSIZE
Connection Size
22.000 mm
BMM
B mm
42.000 mm
AMM
A mm
66.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
3/4"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=37&catID=6
PRODUCTMODEL
Product Model
3047
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_3047_Check_Valve_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Bronze Swing Pattern Check Valve
MODEL
Model
3047
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Horizontal swing pattern. Robust and high quality bronze body. Various disc materials available.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions