??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
4G GHIDINI
Description
303025_T_DN125_4 SEALS Standard Seals – F DIN 11851
Bill of material
303025A65810
ORDERNO
303025A65810
B
b
14
C_X_O
c x o
85 x 4
C1_C2
c1-c2
--
CODE_AISI_304L
code aisi 304l
303025A45810
CODE_AISI_316L
code aisi 316l
303025A65810
D
d
19
DN
dn
120
G
g
5" per attuatore/for actuator
H_H1_H2
h-h1-h2
H=167
ISO
iso
F10 / F12
KG_
kg.
-
L
l
368
NM
nm
180
PN
pn
16
VAR__A
ø a
150
VAR__D
ø d
250
VAR_
22
NAME
name
303025A65810
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions