??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3020 1 12'' Shipboard Vari-Nozzle with Pistol Grip
Bill of material
3020 1 12'' Shipboard Vari-Nozzle with Pistol Grip
ORDERNO
3020 1 12'' Shipboard Vari-Nozzle with Pistol Grip
FLOW__GPM_
flow (gpm)
95
HEIGHT
height
10 14
LENGTH
length
8 58
MATERIAL
material
Brass
NAME
name
3020 1 12'' Shipboard Vari-Nozzle with Pistol Grip
OPERATING_PRESSURE
operating pressure
100psi
STYLE
style
3020
TYPE
type
WARRANTY
warranty
WEIGHT
weight
7 34 lbs (3.5 kg)
WIDTH
width
4 14
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions