??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Josam
Description
30000-S Floor Drain
Bill of material
30000-S Floor Drain
ORDERNO
30000-S Floor Drain
VAR04_CSI
04 csi
22 40 00
VAR95_CSI
95 csi
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B
b
0.417
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Floor drain - cast iron
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INNER_CLEANOUT_BODY
inner cleanout body
KEYNOTE
keynote
MANUFACTURER
manufacturer
Josam Company
MANUFACTURER_ADDRESS
manufacturer address
525 W. US Hwy 20, Michigan City, IN 46360
MANUFACTURER_FAX
manufacturer fax
800-627-0008
MANUFACTURER_PHONE
manufacturer phone
800-365-6726
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
800-365-6726
MASSUNIT
massunit
1
MODEL
model
30000-S
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OUTER_CLEANOUT_BODY
outer cleanout body
PART_TYPE
part type
0
PIPE_SIZE_DIAMETER
pipe size diameter
0.167
PIPE_SIZE_RADIUS
pipe size radius
0.083
PRODUCT_LINE
product line
Josam
PRODUCT_PAGE_URL
product page url
http://www.josam.com/catalog/line/F
PRODUCT_TYPE
product type
Square Top
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SUBCATEGORY
subcategory
Floor Drain
TOP_CLEANOUT
top cleanout
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.josam.com/catalog/JOS/pl=F/30000-S
VENT_CONNECTION
vent connection
0
VERSION
version
2012
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
X
x
0.073
NAME
name
30000-S Floor Drain
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions