??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
3000 AeroMaster12 Monitor
Bill of material
3000 AeroMaster12 Monitor
ORDERNO
3000 AeroMaster12 Monitor
BRAND
brand
AeroMaster
CERTIFICATION_S_
certification(s)
DEPTH
depth
27 916'' (700 mm)
FLOW__GPM_
flow (gpm)
3000
FLOW__LPM_
flow (lpm)
12000
HEIGHT
height
19 516 (508 mm)
INLET
inlet
6'' ASA (DIN 150 )
NAME
name
3000 AeroMaster12 Monitor
OPERATING_PRESSURE
operating pressure
150 (10)
OUTLET
outlet
4 12'' (115 mm)
STYLE
style
3000
TYPE
type
WARRANTY
warranty
WEIGHT
weight
50 kg (110 lbs)
WIDTH
width
23 916' (600 mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions