??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
1-800-BOLLARDS
Description
30 MPH Low Speed Crash Tested Bollards
Bill of material
30 MPH Low Speed Fixed Bollards
ORDERNO
VAR10_IN_BOLLARD
10 in bollard
0
VAR12_IN_BOLLARD
12 in bollard
0
VAR3_IN_BOLLARD
3 in bollard
0
VAR4_IN_BOLLARD
4 in bollard
VAR5_IN_BOLLARD
5 in bollard
0
VAR6_IN_BOLLARD
6 in bollard
VAR8_IN_BOLLARD
8 in bollard
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BOLLARD_RADIUS
bollard radius
CARBON_STEEL
carbon steel
0
CATEGORY
category
CONCRETE_BY_OTHERS
concrete by others
1
CONCRETE_FINISH_BY_OTHERS
concrete finish by others
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOME
dome
0
DOME_HEIGHT
dome height
DOME_OFFSET
dome offset
FAMILY_NAME
family name
FINISH
finish
FLAT
flat
1
FOUNDATION_DEPTH
foundation depth
2
FOUNDATION_WIDTH
foundation width
1.750
HEIGHT
height
3
HEIGHT_BELOW_GRADE
height below grade
1
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
1-800-BOLLARDS
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.15.10.11.21
OMNICLASS_TITLE
omniclass title
Traffic Safety Barriers and Protections
PART_TYPE
part type
0
PRODUCT_NAME
product name
PRODUCT_PAGE_URL
product page url
REBAR_BY_OTHERS
rebar by others
1
REVEAL
reveal
0
REVEAL_OFFSET
reveal offset
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SLOPED
sloped
0
SLOPED_OFFSET
sloped offset
STAINLESS_STEEL
stainless steel
1
THICKNESS
thickness
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://1800bollards.com/
VERSION
version
2017
WORK_PLANE_BASED
work plane-based
0
NAME
name
BOLLARD_CAP_RADIUS
bollard cap radius
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions