??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2981444 - PSR-SCF- 24UC/URM/4X1/2X2
Bill of material
PHOENIX CONTACT 2981444
MANUID
Product number of the Manufacturer
2981444
DESCSHORT
Short Description
Coupling relay
DESCLONG
Long Description
Safe coupling relay with force-guided contacts, 4 N/O contacts, 2 N/C contacts, fixed screw terminal block, width: 40 mm
MANUTYPEDESC
Manufacturer Type Description
PSR-SCF- 24UC/URM/4X1/2X2
PREVIEW
Preview
BAA303
Power loss, static, current-independent [Pls]
8.710 W
AAP798
Application standards
DIN EN 50178
AAS575
Power loss per pole, current-dependent [PlIp]
8.710 W
BAB392
certificate/approval
CE
BAF016
width
40.1 mm
BAA020
height
111.73 mm
AAF040
net weight
0.103 kg
BAB577
depth
55 mm
BAD831
Design of electrical connection
Screw connection
BAD391
LED display present
No
BAD470
detachable terminals present
No
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
0
BAD132
Complete device with socket base
No
AAO663
GTIN
4017918987787
AAW338
Manufacturer product designation
Coupling relay
AAU734
Manufacturer product description
Safe coupling relay with force-guided contacts, 4 N/O contacts, 2 N/C contacts, fixed screw terminal block, width: 40 mm
AAO057
Product type
PSR-SCF- 24UC/URM/4X1/2X2
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918987787
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions