??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2973643 - UMK- 5 REL/KSR- 24/230/KRK-5S
Bill of material
PHOENIX CONTACT 2973643
MANUID
Product number of the Manufacturer
2973643
DESCSHORT
Short Description
Relay Module
DESCLONG
Long Description
Customer-specific relay module, with plug-in bases for five miniature switching relays
MANUTYPEDESC
Manufacturer Type Description
UMK- 5 REL/KSR- 24/230/KRK-5S
PREVIEW
Preview
INTNO
International product number
4017918117566
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
79 mm
BAA020
height
78 mm
AAS574
Rated current [In] for the power loss specification
6 A
AAP798
Application standards
DIN EN 50178: 1998-04, DIN EN 50178: 1998-04
AAF040
net weight
0.215 kg
BAB577
depth
45 mm
BAD831
Design of electrical connection
Screw connection
BAD391
LED display present
No
BAD470
detachable terminals present
No
AAB960
min. rated control voltage Us with DC
21.600 V
BAC050
Type of actuation
DC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
0
BAD132
Complete device with socket base
Yes
BAG975
degree of protection
IP00
AAO663
GTIN
4017918117566
AAW338
Manufacturer product designation
Relay Module
AAU734
Manufacturer product description
Customer-specific relay module, with plug-in bases for five miniature switching relays
AAO057
Product type
UMK- 5 REL/KSR- 24/230/KRK-5S
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
No preview available.

Embedded user actions