??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2964940 - DEK-REL- 24/1/SEN/SO123
Bill of material
PHOENIX CONTACT 2964940
MANUID
Product number of the Manufacturer
2964940
DESCSHORT
Short Description
Relay terminal block
DESCLONG
Long Description
Relay terminal block for sensor, with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 24 V AC/DC, for assembly on NS 35/7.5, terminal width 6.2 mm
MANUTYPEDESC
Manufacturer Type Description
DEK-REL- 24/1/SEN/SO123
INTNO
International product number
4017918415686
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAB392
certificate/approval
EAC
BAF016
width
6.15 mm
BAA020
height
79.6 mm
AAF040
net weight
0.019 kg
BAB577
depth
56.0 mm
BAD831
Design of electrical connection
Screw connection
BAD391
LED display present
No
BAD470
detachable terminals present
No
AAB959
min. rated control voltage Us with AC 60 Hz
19.200 V
AAB958
min. rated control voltage Us with AC 50 Hz
19.200 V
AAB960
min. rated control voltage Us with DC
19.200 V
BAC050
Type of actuation
AC/DC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
0
BAD132
Complete device with socket base
No
AAO663
GTIN
4017918415686
AAW338
Manufacturer product designation
Relay terminal block
AAU734
Manufacturer product description
Relay terminal block for sensor, with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 24 V AC/DC, for assembly on NS 35/7.5, terminal width 6.2 mm
AAO057
Product type
DEK-REL- 24/1/SEN/SO123
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions