??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
2964403 - EMG 10-REL/KSR-230/ 1-LC
Lista materiale
PHOENIX CONTACT 2964403
MANUID
Product number of the Manufacturer
2964403
DESCSHORT
Description short
Modulo portarelè
DESCLONG
Description long
Modulo a relè, con relè saldato, contatti (AgNi): potenze da medie a grandi, 1 contatto in chiusura, tensione d’ingresso 230 V AC/DC
MANUTYPEDESC
Manufacturer Type Description
EMG 10-REL/KSR-230/ 1-LC
PREVIEW
Preview
AAS574
Rated current [In] for the power loss specification
6 A
BAA303
Power loss, static, current-independent [Pls]
1.100 W
AAP798
Application standards
IEC 60664, EN 50178
AAS575
Power loss per pole, current-dependent [PlIp]
1.100 W
BAF016
width
10.55 mm
BAA020
height
79.36 mm
AAF040
net weight
0.036 kg
BAB577
depth
53.5 mm
BAD831
Design of electrical connection
Screw connection
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
AAB959
min. rated control voltage Us with AC 60 Hz
184 V
AAB958
min. rated control voltage Us with AC 50 Hz
184 V
AAB960
min. rated control voltage Us with DC
184 V
AAC824
Nominal current
0.005 A
BAC050
Type of actuation
AC/DC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
1
AAP377
Number of changers
0
BAB714
Drive and function
monostable
AAB377
Type of switch contact
Simple contact
BAD132
Complete device with socket base
Yes
BAD551
Contacts, forced present
No
BAG975
degree of protection
IP20
AAO663
GTIN
4017918107468
AAW338
Manufacturer product designation
Modulo portarelè
AAU734
Manufacturer product description
Modulo a relè, con relè saldato, contatti (AgNi): potenze da medie a grandi, 1 contatto in chiusura, tensione d’ingresso 230 V AC/DC
AAO057
Product type
EMG 10-REL/KSR-230/ 1-LC
AAY812
GLN of manufacturer
4063151
INTNO
GTIN-Code
4017918107468
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Standard delivery time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85364900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Anteprima
Formati
File
Nessuna anteprima disponibile

Embedded user actions