??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2961516 - REL-MR-120AC/21HC AU
Bill of material
PHOENIX CONTACT 2961516
MANUID
Product number of the Manufacturer
2961516
DESCSHORT
Short Description
Single relay
DESCLONG
Long Description
Plug-in miniature power relay, with multi-layer gold contact for high continuous currents, 1 changeover contact, input voltage 120 V AC
MANUTYPEDESC
Manufacturer Type Description
REL-MR-120AC/21HC AU
PREVIEW
Preview
INTNO
International product number
4017918937911
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAS574
Rated current [In] for the power loss specification
0.050 A
BAA303
Power loss, static, current-independent [Pls]
0.840 W
AAP798
Application standards
IEC 60664, EN 50178, EN 61810-1
AAS575
Power loss per pole, current-dependent [PlIp]
0.840 W
BAB392
certificate/approval
EAC
BAF016
width
12.7 mm
BAA020
height
29 mm
AAF040
net weight
0.01495 kg
BAB577
depth
15.7 mm
BAD831
Design of electrical connection
Plug-in connection
BAD391
LED display present
No
BAD470
detachable terminals present
No
AAB959
min. rated control voltage Us with AC 60 Hz
93.600 V
AAB958
min. rated control voltage Us with AC 50 Hz
93.600 V
AAC824
Nominal current
0.007 A
BAC050
Type of actuation
AC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
1
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
AAB377
Type of switch contact
Simple contact
BAD132
Complete device with socket base
No
BAD551
Contacts, forced present
No
AAO663
GTIN
4017918937911
AAW338
Manufacturer product designation
Single relay
AAU734
Manufacturer product description
Plug-in miniature power relay, with multi-layer gold contact for high continuous currents, 1 changeover contact, input voltage 120 V AC
AAO057
Product type
REL-MR-120AC/21HC AU
AAY811
URI of the product
http://www.phoenixcontact.com/product/2961516
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85364900
COO
Country of origin
AT
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions