??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2947653 - EMG 17-REL/KSR-230/21
Bill of material
PHOENIX CONTACT 2947653
MANUID
Product number of the Manufacturer
2947653
DESCSHORT
Short Description
Relay Module
DESCLONG
Long Description
Relay module, with soldered-in miniature switching relay, contact (AgNi): medium to large loads, double A2 connection, 1 changeover contact, input voltage 230 V AC/DC
MANUTYPEDESC
Manufacturer Type Description
EMG 17-REL/KSR-230/21
PREVIEW
Preview
INTNO
International product number
4017918082819
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAS574
Rated current [In] for the power loss specification
6 A
BAA303
Power loss, static, current-independent [Pls]
1.150 W
AAP798
Application standards
IEC 664, IEC 664 A, DIN VDE 0110
AAS575
Power loss per pole, current-dependent [PlIp]
1.150 W
BAF016
width
17.5 mm
BAA020
height
79.36 mm
AAF040
net weight
0.048 kg
BAB577
depth
62.5 mm
BAD831
Design of electrical connection
Screw connection
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
AAB959
min. rated control voltage Us with AC 60 Hz
184 V
AAB958
min. rated control voltage Us with AC 50 Hz
184 V
AAB960
min. rated control voltage Us with DC
184 V
AAC824
Nominal current
0.005 A
BAC050
Type of actuation
AC/DC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
1
BAB714
Drive and function
monostable
AAB377
Type of switch contact
Simple contact
BAD132
Complete device with socket base
Yes
BAD551
Contacts, forced present
No
AAO663
GTIN
4017918082819
AAW338
Manufacturer product designation
Relay Module
AAU734
Manufacturer product description
Relay module, with soldered-in miniature switching relay, contact (AgNi): medium to large loads, double A2 connection, 1 changeover contact, input voltage 230 V AC/DC
AAO057
Product type
EMG 17-REL/KSR-230/21
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85364900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
No preview available.

Embedded user actions