??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2941332 - EMG 17-REL/KSR- 48/21-21-LC AU
Bill of material
PHOENIX CONTACT 2941332
MANUID
Product number of the Manufacturer
2941332
DESCSHORT
Short Description
Relay Module
DESCLONG
Long Description
Relay module, with soldered-in miniature switching relay, contact (AgNi+Au): small to large loads, 2 changeover contacts, input voltage 48 V AC/DC
MANUTYPEDESC
Manufacturer Type Description
EMG 17-REL/KSR- 48/21-21-LC AU
PREVIEW
Preview
AAS574
Rated current [In] for the power loss specification
0.050 A
BAA303
Power loss, static, current-independent [Pls]
0.480 W
AAP798
Application standards
EN 50178, EN 50178, EN 61810-1
AAS575
Power loss per pole, current-dependent [PlIp]
0.480 W
BAF016
width
17.5 mm
BAA020
height
79.36 mm
AAF040
net weight
0.057 kg
BAB577
depth
62.5 mm
BAD831
Design of electrical connection
Screw connection
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
AAB959
min. rated control voltage Us with AC 60 Hz
38.400 V
AAB958
min. rated control voltage Us with AC 50 Hz
38.400 V
AAB960
min. rated control voltage Us with DC
38.400 V
AAC824
Nominal current
0.010 A
BAC050
Type of actuation
AC/DC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
2
BAB714
Drive and function
monostable
AAB377
Type of switch contact
Simple contact
BAD132
Complete device with socket base
Yes
BAD551
Contacts, forced present
No
AAO663
GTIN
4017918080372
AAW338
Manufacturer product designation
Relay Module
AAU734
Manufacturer product description
Relay module, with soldered-in miniature switching relay, contact (AgNi+Au): small to large loads, 2 changeover contacts, input voltage 48 V AC/DC
AAO057
Product type
EMG 17-REL/KSR- 48/21-21-LC AU
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918080372
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
77
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
미리보기 - 생성
프리뷰
포맷
파일
사용가능한 프리뷰가 없습니다.

내장 된 사용자 작업