??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2941170 - DEK-REL- 5/O/1
Bill of material
PHOENIX CONTACT 2941170
MANUID
Product number of the Manufacturer
2941170
DESCSHORT
Short Description
Relay Module
DESCLONG
Long Description
Relay terminal block, with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 5 V AC/DC, for assembly on NS 35/7.5, terminal width 6.2 mm, design rotated
MANUTYPEDESC
Manufacturer Type Description
DEK-REL- 5/O/1
PREVIEW
Preview
AAS574
Rated current [In] for the power loss specification
3 A
BAA303
Power loss, static, current-independent [Pls]
0.120 W
AAP798
Application standards
IECĀ 60947-5-1
AAS575
Power loss per pole, current-dependent [PlIp]
0.120 W
BAF016
width
6.15 mm
BAA020
height
79.6 mm
AAF040
net weight
0.023 kg
BAB577
depth
56 mm
BAD831
Design of electrical connection
Screw connection
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
AAB959
min. rated control voltage Us with AC 60 Hz
4.500 V
AAB958
min. rated control voltage Us with AC 50 Hz
4.500 V
AAB960
min. rated control voltage Us with DC
4.500 V
AAC824
Nominal current
0.023 A
BAC050
Type of actuation
AC/DC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
1
AAP377
Number of changers
0
BAB714
Drive and function
monostable
AAB377
Type of switch contact
Double contact
BAD132
Complete device with socket base
Yes
BAD551
Contacts, forced present
No
AAO663
GTIN
4017918080327
AAW338
Manufacturer product designation
Relay Module
AAU734
Manufacturer product description
Relay terminal block, with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 5 V AC/DC, for assembly on NS 35/7.5, terminal width 6.2 mm, design rotated
AAO057
Product type
DEK-REL- 5/O/1
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918080327
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions