??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2910153 - IOA REL 24V DO/BFI/3.0A/EX
Bill of material
PHOENIX CONTACT 2910153
MANUID
Product number of the Manufacturer
2910153
DESCSHORT
Short Description
Input/output module
DESCLONG
Long Description
Relay module for VIP I/O-Marshalling base elements. For switching 24 V DC loads up to max. 3 A. Integrated fuse and fuse failure indication. N/O contact or N/C contact can be used.
MANUTYPEDESC
Manufacturer Type Description
IOA REL 24V DO/BFI/3.0A/EX
PREVIEW
Preview
INTNO
International product number
4055626447278
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
43
BAG975
degree of protection
IP20
BAF016
width
10.300 mm
BAA020
height
64.200 mm
AAS574
Rated current [In] for the power loss specification
3 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAB392
certificate/approval
ATEX, IECEx, FM, UL, USA / Canada, CSA, USA/Canada, ANSI/ISA, ANSI/IEC, Corrosive gas test
AAF040
net weight
0.066 kg
BAB577
depth
72.900 mm
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
AAC824
Nominal current
0.013 A
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
1
AAB377
Type of switch contact
Simple contact
BAD132
Complete device with socket base
No
BAD551
Contacts, forced present
No
AAO663
GTIN
4055626447278
AAW338
Manufacturer product designation
Input/output module
AAU734
Manufacturer product description
Relay module for VIP I/O-Marshalling base elements. For switching 24 V DC loads up to max. 3 A. Integrated fuse and fuse failure indication. N/O contact or N/C contact can be used.
AAO057
Product type
IOA REL 24V DO/BFI/3.0A/EX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions